Considering Power Distribution Units (PDU) for your data center racks and IT equipment should require much more thought than simply selecting a ‘power-strip’ hardware configuration. If you care about Green energy initiatives and desire to save on electricity cost by making the most efficient use of the energy you use, make the move to intelligent rack PDUs if you haven’t already done so. This is particularly true for a new data center build and collocations. If you’re considering a collocation space, choosing the right PDU features will provide additional insight into your true energy use and a tool for capacity planning. We are now seeing large data center growth with collocation providers that charge clients based on actual energy consumed, kilowatt hour (kWh). A well thought out data center power distribution implementation will lead to reduced downtime, improved power monitoring management & control capabilities, and drive greater energy efficiency. The best suited Power Distribution solution requires considerable planning.
What to consider when choosing a Power Distribution Unit
Posted by Bob Parente on Dec 20, 2012 1:13:00 PM
0 Comments
Click here to read/write comments
Topics: -48 VDC, Power Distribution Unit, PDU, data centers, 3 Phase power, power strip, power solution, power management, 380V DC, capacity planning, Server Technology, power measurement