HDOT.jpg

High Density Outlet Technology
TRUE INNOVATION. ONLY FROM SERVER TECH.

You've never seen anything like this before. Introducing the HDOT™ (High Density Outlet Technology, Patent Pending). High power densities and reduced cabinet space require new and innovative products like Server Technology’s own patented outlet technology that provides industry standard C13 and C19 outlets in a drastically reduced footprint. The highest possible outlet density available in a network connected PDU.  Up to 42 C13’s in a 42U high by 1U wide device. Additional features include high native cord retention that eliminates the need for custom and costly ancillary locking cord devices.  Manufactured with robust high temperature materials carrying a UL94 V-0 flame rating makes these outlets ideally suited for harsh data center environments. To order the HDOT PDU go to STIs Build Your Own PDU configurator. HDOT technology is available in Metered and Smart PDUs.

 

Have a Power Expert Contact You