<iframe src="//www.googletagmanager.com/ns.html?id=GTM-WHST8N" height="0" width="0" style="display:none;visibility:hidden">

Stay Powered Blog

It’s Not Just a Phase

Posted by RJ Tee on Apr 25, 2018 4:28:45 PM

In the data center, our customers are always going through them.  Equipment comes in, rack counts go up, and loads increase.  Electrically speaking, many of our client’s centers are in a state of flux.  Server Technology manufactures a variety of PDU types for whatever phase of development your data center happens to be in. 

Read More

Topics: three phase, Alternating phase, single phase, three phase power, single phase power

Single vs. Three Phase Power Distribution - Know the Difference

Posted by RJ Tee on Nov 17, 2017 10:59:00 AM

Originially Posted Jan 30, 2017 - Updated March 7, 2018

Electricity is the single most important resource in a data center, as it’s needed for powering every system — from the servers on the floor to the lights overhead.

Read More

Topics: three phase, single phase, three phase power

Single Phase Rack Power [APPLICATION NOTE LINK INSIDE]

Posted by RJ Tee on Sep 26, 2017 3:44:35 PM

How do you balance the electrical needs of a cabinet of equipment with available technology?  Many data center facilities have come to rely on a standard rack PDU configuration fed by 3-phase, 30A circuits running at 208V.  This setup can yield approximately 8 kW to feed your power-hungry IT gear.

Read More

Topics: single phase, single phase power

The Secret to Safe, Affordable Three Phase Power Distribution

Posted by Travis Irons on Aug 21, 2014 8:44:00 AM

Up until now, you were able to power your servers and applications using a 30A single phase, 208V power distribution unit (PDU) that contained two 20A circuit breakers. This power cord feeding this PDU contained two power wires and a ground wire. In order to properly distribute 30A of power without overloading any branch, you needed two 20A branches with an equal quantity of outlets per branch.

Read More

Topics: power density, PDU, Server Technology, power usage efficiency, 30A, Alternating phase, single phase

Explore Our Blog

See all
email-header_opt-in-verification-rd02_v01

Latest Posts

Follow Me