<iframe src="//www.googletagmanager.com/ns.html?id=GTM-WHST8N" height="0" width="0" style="display:none;visibility:hidden">

Stay Powered Blog

The Secret to Safe, Affordable Three Phase Power Distribution

Posted by Travis Irons on Aug 21, 2014 8:44:00 AM

Up until now, you were able to power your servers and applications using a 30A single phase, 208V power distribution unit (PDU) that contained two 20A circuit breakers. This power cord feeding this PDU contained two power wires and a ground wire. In order to properly distribute 30A of power without overloading any branch, you needed two 20A branches with an equal quantity of outlets per branch.

Read More

Topics: power density, PDU, Server Technology, power usage efficiency, 30A, Alternating phase, single phase

Latest Posts

email-header_opt-in-verification-rd02_v01

Follow Me

All Categories

See all